General Duty Bucket 1400 mm (55 in)
+ / - Hover over image to Zoom
Other Views

    422-6978: General Duty Bucket 1400 mm (55 in)

    Part Number: 422-6978
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster,

    Cat®buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    • Adapter Qty.: 6
    • Adapter Quantity: 5
    • Adapter Size: K80
    • Adapter Size: K80
    • Bucket Type: General Duty
    • Capacity: 1.87 yd³
    • Capacity: 1.43 m³
    • Capacity: 1.43 m³
    • Capacity: 1.87 yd³
    • Capacity (Cbm): 1.43
    • Capacity (Cyd): 1.87
    • Edge Type: Straight
    • Interface: Use as Pin-on or with Cat Pin Grabber Coupler
    • Weight: 808 kg
    • Weight: 1781 lb
    • Weight w/o tips (kg): 808
    • Weight w/o tips (lb): 1781
    • Width: 55 in
    • Width: 1400 mm
    • Width (mm): 1400
    We currently do not have any equipment model information for this part.