423-6985: HUB AS-YM
+ / - Hover over image to Zoom
Other Views

    423-6985: HUB AS-YM

    Part Number: 423-6985
    Brand: Yellowmark
    Retrieving Price.....

    Yellowmark™ Spur Gear

    Description:
    Yellowmark™ parts are mid-tier aftermarket parts for Cat® equipment.

    Attributes:
    Yellowmark™ parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ parts are backed by Caterpillar’s Yellowmark™ parts warranty.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Cat® Spur Gear
    earthmoving compactor
    825C, 836, 826K, 826G, 836K, 825K, 825G, 825H, 825 826C, 825G II 826G II

    wheel-type loader
    980H, 980K HLG 980G, 988H, 988F, 980M, 980F, 980L, 980G II 982M, 988K, 986K, 980F II 986H, 980K, 980C, 988B, 988F II

    underground mining loaders
    R2900G

    compactors
    836K, 826H, 836H, 825K, 836G, 826K

    track type tractors
    D10N, D9R, D8L, D9T, D8LSA

    skidders
    520D

    wheel dozers
    834G, 834K, 824K, 834B

    articulated dump truck
    D350E II D350E, D44B, D400, D400E, D35HP D400D

    wheel loaders
    988G, 986K, 980F, 982M, 980M, 986H, 980G, 988KLRC, 980KOEM

    articulated trucks
    D40D, D550B, D350EII

    wheel dozer
    824G II 834K, 834B, 834G, 824S 824G, 834H, 824C, 834U 824K, 824H, 834S

    underground articulated truck
    AD30

    pipelayer
    589

    track-type tractor
    9U D9R, D9N, D8L, 8U 10SU 8 D9T, 8S 9S 8A 58 9 59N 58L 10U 59 10 9C 9SU D10N, D9L, 59L