423-6986: SHAFT-AXLE-YM
+ / - Hover over image to Zoom
Other Views

    423-6986: SHAFT-AXLE-YM

    Part Number: 423-6986
    Brand: Yellowmark
    Retrieving Price.....

    Yellowmark™ Drive Train Shaft

    Description:
    Yellowmark™ parts are mid-tier aftermarket parts for Cat® equipment.

    Attributes:
    Yellowmark™ parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ parts are backed by Caterpillar’s Yellowmark™ parts warranty.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    earthmoving compactor
    825G, 825K, 825H, 825G II 826G II 826G, 826H, 826K

    wheel-type loader
    980G, 980G II 980M, 980K HLG 980H, 980K

    compactors
    826K, 825K, 826KLRC 826GII, 825KLRC

    wheel loaders
    980M, 980L, 980H, 980G, 980K, 982M, 980GII, 980KOEM, 980XE

    wheel dozer
    824G, 824K, 824G II

    skidders
    520D

    wheel dozers
    824K, 824H, 824KLRC 824GII

    excavator
    320D L 320D