423-6987: BEARING-RLR-YM
+ / - Hover over image to Zoom
Other Views

    423-6987: BEARING-RLR-YM

    Part Number: 423-6987
    Brand: Yellowmark
    Retrieving Price.....

    Yellowmark™ Roller Bearing

    Description:
    Yellowmark™ parts are mid-tier aftermarket parts for Cat® equipment.

    Attributes:
    Yellowmark™ parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ parts are backed by Caterpillar’s Yellowmark™ parts warranty.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Cat® Tapered Roller Bearing
    wheel-type loader
    950L, 938G II 950M, 938H, 938F, 962M, 938G, 928F, 962L, 950M Z 962 950 GC 962M Z

    wheel loaders
    962M, 962L, 950M, 938H, 962MZ, 944A

    wheel-type skidder
    545D, 535D, 525C, 525B, 525D, 535C, 515, 525, 555D, 545, 535B, 545C

    cold planers
    PR-450C

    wheel tractor scrapers
    613B

    backhoe loaders
    446, 436C

    skidders
    555DLRC, 535DLRC

    integrated toolcarrier
    IT28F, IT38G II IT38G, IT38H, IT38F

    telehandler
    RT80, RT100