423-6990: BEARING-RLR-YM
+ / - Hover over image to Zoom
Other Views

    423-6990: BEARING-RLR-YM

    Part Number: 423-6990
    Brand: Yellowmark
    Retrieving Price.....

    Yellowmark™ Roller Bearing

    Description:
    Yellowmark™ parts are mid-tier aftermarket parts for Cat® equipment.

    Attributes:
    Yellowmark™ parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ parts are backed by Caterpillar’s Yellowmark™ parts warranty.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Cat® Tapered Roller Bearing
    pipelayers
    572R, 578, 583T, PL83, PL87, 572RII

    track type tractors
    D8N, D7R, D8T, D8R D8RLRC, D7HII, D7H, D7HLGP, D7HIILGP, D7RII, D7RLGP, D7RXR, D6RIILGP, D8RII, D7RIIXR, D7RIILGP

    pipelayer
    583R, PL83, 587R, 587T, 572R, PL87, 572R II

    track-type tractor
    7U D7H, 7S D7R II D7R, 57H D8R D6R, D8R II D7R LGP D8T, D8N, 7SU 7 8U D7R XR 7A 8 57 8SU 7S LGP 8A