424-0430: SNOW BLOWER, SR117, 67
+ / - Hover over image to Zoom
Other Views

    424-0430: SNOW BLOWER, SR117, 67"

    Part Number: 424-0430
    Brand: Cat
    Retrieving Price.....

    Designed for removing snow from streets, parking lots, driveways and sidewalks.

    Cat® Snow Blowers are designed for removing snow from streets, parking lots, driveways and sidewalks, making them ideal for various winter cleanup and maintenance applications.

    COMPATIBLE WITH THIS ATTACHMENT

    UNITS:
    • US
    • Metric
    • Angular Rotation: 180
    • Angular Rotation: 180
    • Auger Diameter: 305 mm (12 in)
    • Auger Diameter (in): 12
    • Auger Diameter (mm): 305
    • Blower Type: Snow Blower
    • Blower Type: Snow Blower
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 239D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP
    • Cutting Height (in): 24
    • Cutting Height (mm): 610
    • Hydraulics Flow (GPM): 14-20
    • Hydraulics Flow (LPM): 53-75
    • Impeller Fan Diameter: 517 mm (20 in)
    • Impeller Fan Diameter (in): 20
    • Impeller Fan Diameter (mm): 517
    • Impeller Fan Width: 229 mm (9 in)
    • Impeller Fan Width (in): 9
    • Impeller Fan Width (mm): 229
    • Machine Hydraulic: XHP, HIGH FLOW XPS, HIGH FLOW, STD FLOW - ELECTRICAL
    • Machine Interface: SSL
    • Machine Type: Skid Steer Loaders - 405117
    • Maximum Throw: 9.1 m (30 ft)
    • Maximum Throw (ft): 30
    • Maximum Throw (m): 9.1
    • Optimum Hydraulics Pressure (bar): 230
    • Optimum Hydraulics Pressure (psi): 3340
    • Overall Height: 71
    • Overall Height (in): 71
    • Overall Height (in): 71
    • Overall Height (mm): 1797
    • Overall Length: 45
    • Overall Length (in): 45.2
    • Overall Length (mm): 1148
    • Overall Width: 70
    • Overall Width (mm): 1765
    • Required Hydraulic Flow: 53-75 L/min (14-20 gpm)
    • Required Hydraulics: Standard Flow
    • Required Hydraulics: Standard Flow
    • Weight: 924
    • Width (mm): 1702
    We currently do not have any equipment model information for this part.