424-0451: BLADE, DOZER, 6-WAY, 92
+ / - Hover over image to Zoom
Other Views

    424-0451: BLADE, DOZER, 6-WAY, 92"

    Part Number: 424-0451
    Brand: Cat
    Retrieving Price.....

    Designed for rough and finish grading in dirt, gravel, and light dozing.

    Cat® Dozer Blades are designed for rough and finish grading in dirt and gravel, and light dozing. With their 6-way capabilities, dozer blades are better suited for finish grade work in construction and landscaping applications.

    COMPATIBLE WITH THIS ATTACHMENT

    UNITS:
    • US
    • Metric
    • Blade Height (in): 24
    • Blade Height (mm): 619
    • Blade Type: Dozer Blades
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 239D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP, 906H2, 907H2, 908H2, 906K, 907K, 908K, 906M, 907M, 908M
    • Cutting Edge Thickness: 0.63
    • Cutting Edge Thickness (in): .63
    • Cutting Edge Thickness (mm): 16
    • Hydraulics Flow (GPM): 13-33
    • Hydraulics Flow (LPM): 49-125
    • Length: 40
    • Length (in): 40
    • Length (mm): 1028
    • Machine Hydraulic: XHP, HIGH FLOW XPS, HIGH FLOW, STD FLOW - ELECTRICAL
    • Machine Interface: SSL
    • Machine Type: Wheel Loaders - 405122
    • Maximum Blade Angle: ±30
    • Optimum Hydraulics Pressure (bar): 206-311
    • Optimum Hydraulics Pressure (psi): 3000-4500
    • Overall Width: 92
    • Overall Width (mm): 2337
    • Required Hydraulic Flow: 49-125 L/min (13-33 gpm)
    • Required Hydraulics: Standard Flow
    • Required Hydraulics: Standard Flow
    • Tilt: ±10
    • Weight: 1164
    • Weight (kg): 528
    • Weight (lb): 1164
    • Width (mm): 2049
    We currently do not have any equipment model information for this part.