425-9367: CYL AS-HYD-YM
+ / - Hover over image to Zoom
Other Views

    425-9367: CYL AS-HYD-YM

    Part Number: 425-9367
    Brand: Cat
    Retrieving Price.....

    Classic Water Pump Impeller

    Description:
    Yellowmark™ Parts are mid-tier aftermarket parts for Cat equipment in light-duty applications.

    Attributes:
    Yellowmark™ Parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ Parts also have their own Warranty Statement.

    Recommended Application:
    Light-Duty Applications

    Further Information about Yellowmark

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Water Pump Impeller
    UNITS:
    • US
    • Metric
    • Height (in): 1.6
    • Height (mm): 40.6
    • Length (in): 5.8
    • Length (mm): 147.3
    • Width (mm): 147.3
    pipelayer
    572R II

    engine - generator set
    C-12, C-10

    motor grader
    140H, 160H, 163H, 14H, 143H, 16H

    forest products
    TK1051

    wheel-type loader
    966G II 972G II

    engine - industrial
    C-12, 3176C, SUF557 CPT372 3196, C-10, SBF214

    track excavators
    345BIIL

    articulated dump truck
    730, 725

    engine - truck
    C-12, C-10

    challenger
    MTC845, 75E, MTC865, MTC855, 95E, MT835, 85E, MT845, 65E, MT865, MT855, MTC835

    track-type tractor
    D7R II

    wheeled excavator
    W345B II

    engine - machine
    3176C, C-12

    wheel dozer
    814F

    petroleum products
    TH48-E80 C18, C15

    excavator
    345B II 345B L 365B, 365B II 345B

    earthmoving compactor
    816F, 815F