426-6932: 1524 mm (60 in) Multi-Purpose Bucket with bolt-on cutting edge
+ / - Hover over image to Zoom
Other Views

    426-6932: 1524 mm (60 in) Multi-Purpose Bucket with bolt-on cutting edge

    Part Number: 426-6932
    Brand: Cat
    Retrieving Price.....

    COMPATIBLE WITH THIS ATTACHMENT

    • Base Edge Thickness (in): 0.75
    • Base Edge Thickness (mm): 19
    • Clam Angle (deg): 89
    • Cutting Edge Thickness (in): 0.63
    • Cutting Edge Thickness (mm): 16
    • Height (in): 15.3
    • Height (mm): 388
    • Jaw Opening (in): 30
    • Jaw Opening (mm): 767
    • Length (in): 28.5
    • Length (mm): 724
    • Machine Type: Skid Steer Loader
    • Operating Pressure (kPa): 23000
    • Operating Pressure (psi): 3336
    • Rated Capacity (Cbm): 0.3
    • Rated Capacity (Cyd): 0.39
    • Standard GET: 135-9384
    • Weight (kg): 366
    • Weight (lb): 805.2
    • Width (mm): 1524
    We currently do not have any equipment model information for this part.