426-6944: 1829 mm (72 in) Multi-Purpose Bucket with bolt-on teeth
+ / - Hover over image to Zoom
Other Views

    426-6944: 1829 mm (72 in) Multi-Purpose Bucket with bolt-on teeth

    Part Number: 426-6944
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Base Edge Thickness: 0.75
    • Base Edge Thickness (in): 0.75
    • Clam Angle (deg): 89
    • Height: 15.3
    • Height: 388
    • Height (in): 15.3
    • Jaw Opening: 30
    • Jaw Opening (in): 30
    • Length: 28.5
    • Length: 724
    • Length (in): 28.5
    • Machine Type: Skid Steer Loader
    • Operating Pressure: 3336
    • Operating Pressure (kPa): 23000
    • Rated Capacity (Cbm): 0.37
    • Rated Capacity (Cyd): 0.48
    • Standard GET: 141-4999
    • Weight: 888.5
    • Weight (lb): 886.6
    • Width: 72
    We currently do not have any equipment model information for this part.