426-6945: BUCKET, MP, 72
+ / - Hover over image to Zoom
Other Views

    426-6945: BUCKET, MP, 72", BOCE

    Part Number: 426-6945
    Brand: Cat
    Retrieving Price.....

    COMPATIBLE WITH THIS ATTACHMENT

    • Base Edge Thickness: 0.75
    • Base Edge Thickness: 19
    • Base Edge Thickness (in): 0.75
    • Base Edge Thickness (mm): 19
    • Clam Angle (deg): 89
    • Cutting Edge Thickness: 0.63
    • Cutting Edge Thickness: 16
    • Cutting Edge Thickness (in): 0.63
    • Cutting Edge Thickness (mm): 16
    • Height: 15.3
    • Height: 388
    • Height (in): 15.3
    • Height (mm): 388
    • Jaw Opening: 30
    • Jaw Opening: 767
    • Jaw Opening (in): 30
    • Jaw Opening (mm): 767
    • Length: 28.5
    • Length: 724
    • Length (in): 28.5
    • Length (mm): 724
    • Machine Type: Skid Steer Loader
    • Operating Pressure: 3336
    • Operating Pressure: 23000
    • Operating Pressure (kPa): 23000
    • Operating Pressure (psi): 3336
    • Rated Capacity (Cbm): 0.37
    • Rated Capacity (Cyd): 0.48
    • Standard GET: 135-9386
    • Weight: 932.6
    • Weight: 423
    • Weight (kg): 423
    • Weight (lb): 930.6
    • Width: 72
    • Width: 1829
    • Width (mm): 1829
    We currently do not have any equipment model information for this part.