• \
  • Home
  • 426-6985: 2134 mm (84 in) Multi-Purpose Bucket with bolt-on teeth
426-6985: 2134 mm (84 in) Multi-Purpose Bucket with bolt-on teeth
+ / - Hover over image to Zoom
Other Views

    426-6985: 2134 mm (84 in) Multi-Purpose Bucket with bolt-on teeth

    Part Number: 426-6985
    Brand: Cat
    Retrieving Price.....

    • Base Edge Thickness: 0.75
    • Base Edge Thickness: 19
    • Base Edge Thickness (in): 0.75
    • Base Edge Thickness (mm): 19
    • Clam Angle (deg): 89
    • Height: 15.3
    • Height: 388
    • Height (in): 15.3
    • Height (mm): 388
    • Jaw Opening: 30
    • Jaw Opening: 767
    • Jaw Opening (in): 30
    • Jaw Opening (mm): 767
    • Length: 28.5
    • Length: 724
    • Length (in): 28.5
    • Length (mm): 724
    • Machine Type: Skid Steer Loader
    • Operating Pressure: 3336
    • Operating Pressure: 23000
    • Operating Pressure (kPa): 23000
    • Operating Pressure (psi): 3336
    • Rated Capacity (Cbm): 0.43
    • Rated Capacity (Cyd): 0.56
    • Standard GET: 141-4999
    • Weight: 983.3
    • Weight: 446
    • Weight (kg): 446
    • Weight (lb): 981.2
    • Width: 84
    • Width: 2134
    • Width (mm): 2134
    We currently do not have any equipment model information for this part.