428-6098: Kit F Inj
+ / - Hover over image to Zoom
Other Views

    428-6098: Kit F Inj

    Part Number: 428-6098
    Brand: Cat
    Retrieving Price.....

    Fuel Lines Kit

    Description:

    • This kit includes the components to repair fuel lines

    Attributes:

    • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.1
    • Length (in): 9
    marine products
    C9.3

    pipelayer
    PL72

    wheel tractor-scraper
    627K LRC 637K, 627K, 627H

    engine - generator set
    C9.3

    motor grader
    140M 3 140M 2 160M 2 12M 3 12M 2 12M 3 AWD 160M 3 AWD 140M 3 AWD 160M 3

    wheel-type loader
    966M, 966M XE 972M, 972M XE 966K, 972K, 972L, 966K XE 966L, 97AM

    forest products
    586C, 2864C

    engine - industrial
    C9.3

    articulated dump truck
    725C, 725C2

    track excavators
    336FLN

    track type tractors
    D6TLGPVP, D6TXW, D6TXL, D6TLGP, D6T2XL, D6T2LGP, D6T2XW

    cold planer
    PM312, PM313, PM310

    generator
    SR4B

    track-type tractor
    D6T XL D6T, D6T XW D7E, D6T LGP D6T XL PAT D6T LGPPAT D6T XW PAT D7E LGP

    engine - machine
    C9.3

    track-type loader
    973

    petroleum products
    CX31-C9I CX31-P600

    wheel loaders
    972M

    excavator
    336F LN XE 336F XE 336F L 336F, 336E LH 336E, 336E H 336E L 336F LN 568 FM 336E LN 340F L UHD 340F, 336F L XE 336E HVG 340F L LRE 336F LNXE 336E LNH 568 FM LL 336FMHPU