428-6168: REGULATOR-TE
+ / - Hover over image to Zoom
Other Views

    428-6168: REGULATOR-TE

    Part Number: 428-6168
    Brand: Cat
    Retrieving Price.....

    Coolant Temperature Regulator

    Description:

    • Coolant temperature regulators restrict the flow of coolant between engine blocks and radiators until engines reach operating temperatures

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 4.2
    • Height (mm): 106.7
    • Length (in): 3.6
    • Length (mm): 91.4
    • Width (mm): 91.4
    We currently do not have any equipment model information for this part.