428-7202: 428-7202: DISC-FRICTION-YM
+ / - Hover over image to Zoom
Other Views

    428-7202: 428-7202: DISC-FRICTION-YM

    Part Number: 428-7202
    Brand: Yellowmark
    Retrieving Price.....

    Yellowmark™ Friction Disc

    Description:
    Yellowmark™ parts are mid-tier aftermarket parts for Cat® equipment.

    Attributes:
    Yellowmark™ parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ parts are backed by Caterpillar’s Yellowmark™ parts warranty.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Cat® Friction Disc
    wheel-type loader
    988K XE 986K, 980K, 988H, 988K, 993K, 992G, 990 II 986H, 990H, 990K, 992K, 988 XE 988G, 980H, 988KXE

    wheel dozer
    844H, 854G, 854K, 844K, 834G, 834K, 844

    wheel loaders
    988K XE 986K, 980K, 988H, 988K, 993K, 992G, 990 II 986H, 990H, 990K, 992K, 988 XE 988G, 980H, 988KXE

    wheel dozers
    834H

    motor graders
    140

    earthmoving compactor
    836K, 826C, 836H, 836G