428-7203: DISC-FRICTION-YM
+ / - Hover over image to Zoom
Other Views

    428-7203: DISC-FRICTION-YM

    Part Number: 428-7203
    Brand: Cat
    Retrieving Price.....

    Classic Friction Disc

    Description:
    Yellowmark™ Parts are mid-tier aftermarket parts for Cat equipment in light-duty applications.

    Attributes:
    Yellowmark™ Parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ Parts also have their own Warranty Statement.

    Recommended Application:
    Light-Duty Applications

    Further Information about Yellowmark

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Consider an Upgrade

    Genuine Cat® parts are constructed of top-quality materials, built to original specifications and rigorously tested, ensuring better reliability, durability and life.
    Brand: Cat
    Metallic Friction Disc
    wheel tractor scrapers
    621K, 621F, 633E, 631EII, 631E

    wheel tractor-scraper
    627E, 631E, 657G, 637E, 623F, 637G, 621E, 627F, 627K LRC 621K OEM 621G, 621F, 631G, 623K, 623E, 621H, 657E, 637K, 623G, 623K LRC 627H, 621K, 631K, 627K, 627G, 633E II 623H

    underground articulated truck
    AD55B, AD60

    off highway trucks
    773D, 773DLRC, 775B, 768C, 773B, 775GLRC, 776

    track type tractors
    D6RXR

    off-highway truck
    775E, 773E, 775D, 773F, 775G OEM 773D, 775G, 775G LRC 775F, 773G LRC 773B, 773G OEM 775B, 773G