428-8019: SHAFT-PUMP
+ / - Hover over image to Zoom
Other Views

    428-8019: SHAFT-PUMP

    Part Number: 428-8019
    Brand: Cat
    Retrieving Price.....

    Water Pump Shaft

    Description:

    • Shafts are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.6
    • Height (mm): 66
    • Length (in): 15.2
    • Length (mm): 386.1
    • Width (mm): 124.5
    engine - generator set
    G3520C, G3516C, G3520B, G3516E, G3520E, PMG3516

    engine - industrial
    G3520B