428-9132: SEAL
+ / - Hover over image to Zoom
Other Views

    428-9132: SEAL

    Part Number: 428-9132
    Brand: Cat
    Retrieving Price.....

    Gasket

    Description:
    Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

    Attributes:
    Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

    Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.12
    • Cross Section Height (mm): 3
    • Cross Section Width (in): 0.13
    • Cross Section Width (mm): 3.2
    • Inside Diameter (in): 3.3
    • Inside Diameter (mm): 83.8
    • Material: Expanded Graphite
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    engine - generator set
    G3512, 3516C

    petroleum products
    3516C, 3512E, 2016

    engine - industrial
    3512E, 3516E, 3512C, SPF743