430-6305: HOSE AS
+ / - Hover over image to Zoom
Other Views

    430-6305: HOSE AS

    Part Number: 430-6305
    Brand: Cat
    Retrieving Price.....

    Medium Pressure ToughGuard™ Hydraulic Hose Assembly

    Description:
    Channels high temperature petroleum based hydraulic fluids, hot oil, grease, lubricants, and crude oils.


    Attributes:
    Constructed with a special high temperature synthetic rubber tube and single high tensile steel braid reinforcement. Also features a unique ToughGuard™ abrasion resistant cover that surpasses 2 million SAE abrasion test cycles without any signs of wear. These features provide long life and excellent dependability.


    Recommended Application:
    Intended for medium pressure, high temperature and abrasive service applications.

    UNITS:
    • US
    • Metric
    • Dash Size: -6, 0
    • Dash Size(in): 0, -6
    • Length (cm): 2350, 0
    • Max Working Pressure (psi): 2250, 0
    • Type: 716TG