431-4747: HOSE AS
+ / - Hover over image to Zoom
Other Views

    431-4747: HOSE AS

    Part Number: 431-4747
    Brand: Cat
    Retrieving Price.....

    Teflon Lined Hose Assembly

    Description:
    Channels diesel fuel, biodiesel fuel up to B20 and petroleum based hydraulic fluids exposed to high temperatures.


    Attributes:
    Features a stainless steel one wire braiding and a teflon inner liner designed to resist degradation. These features provide long life and excellent dependability.


    Recommended Application:
    Medium Pressure/ High temperature service applications.

    UNITS:
    • US
    • Metric
    • Dash Size: -6
    • Dash Size(in): -6
    • Length (cm): 552
    • Max Working Pressure (psi): 1500
    • Type: 2771A