431-5105: HOSE AS
+ / - Hover over image to Zoom
Other Views

    431-5105: HOSE AS

    Part Number: 431-5105
    Brand: Cat
    Retrieving Price.....

    Hydraulic Suction Hose Assembly

    Description:
    Channels petroleum based hydraulic fluids.


    Attributes:
    Constructed with an oil-resistant synthetic rubber inner tube, a woven or braided textile reinforcement with a suitable wire helix for vacuum resistance, and an oil and weather resistant synthetic rubber outer cover. These features provide long life and excellent dependability.


    Recommended Application:
    Low Pressure suction or return applications.

    UNITS:
    • US
    • Metric
    • Dash Size: -24
    • Dash Size(in): -24
    • Length (cm): 3940
    • Max Working Pressure (psi): 150
    • Type: 844