431-5806: HOSE AS
+ / - Hover over image to Zoom
Other Views

    431-5806: HOSE AS

    Part Number: 431-5806
    Brand: Cat
    Retrieving Price.....

    High Temperature Coolant Hose Assembly

    Description:
    Channels water, water glycol, and water emulsion fluids and long life coolant throughout construction, truck and agricultural cooling systems.


    Attributes:
    Features a synthetic rubber inner tube, one ply of wire braid reinforcement, and an outer oil and weather resistant synthetic rubber cover. These features provide long life and excellent dependability.


    Recommended Application:
    High temperature service applications.

    UNITS:
    • US
    • Metric
    • Dash Size: -12
    • Dash Size(in): -12
    • Length (cm): 2190
    • Max Working Pressure (psi): 624
    • Type: 2786