431-6391: HOSE AS
+ / - Hover over image to Zoom
Other Views

    431-6391: HOSE AS

    Part Number: 431-6391
    Brand: Cat
    Retrieving Price.....

    Teflon Lined Hose Assembly

    Description:
    Channels diesel fuel, biodiesel fuel up to B20 and petroleum based hydraulic fluids exposed to high temperatures.


    Attributes:
    Features a stainless steel one wire braiding and a teflon inner liner designed to resist degradation. These features provide long life and excellent dependability.


    Recommended Application:
    Medium Pressure/ High temperature service applications.

    UNITS:
    • US
    • Metric
    • Dash Size: -8
    • Dash Size(in): -8
    • Length (cm): 592
    • Max Working Pressure (psi): 800
    • Type: 2771A