432-3996: HOSE AS
+ / - Hover over image to Zoom
Other Views

    432-3996: HOSE AS

    Part Number: 432-3996
    Brand: Cat
    Retrieving Price.....

    Medium to High Pressure Compact Hydraulic Hose Assembly

    Description:
    Channels petroleum or water-based hydraulic fluids, water-glycol and water-oil fire resistant hydraulic fluids, hot oil, grease, lubricants, crude and fuel oils, air and water.


    Attributes:
    The 294 Compact hose has a reduced outside diameter and half the bend radius of the standard 294 hose. This half bend radius enables tighter routing. These features provide easier installation, long life and excellent dependability.


    Recommended Application:
    Medium to High pressure/ Compact service applications with repetitive flexing, cyclic impulse pressure surges, and vibration stresses.

    UNITS:
    • US
    • Metric
    • Dash Size: -6
    • Dash Size(in): -6
    • Length (cm): 1150
    • Max Working Pressure (psi): 4000
    • Type: 294CPT