433-1427: TURBO GP-BAS
+ / - Hover over image to Zoom
Other Views

    433-1427: TURBO GP-BAS

    Part Number: 433-1427
    Brand: Cat
    Retrieving Price.....

    Turbocharger

    Description:

    • Turbochargers enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbochargers reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    UNITS:
    • US
    • Metric
    • Height (in): 36
    • Height (mm): 914.4
    • Length (in): 35.5
    • Length (mm): 901.7
    • Width (mm): 571.5
    engine - generator set
    XQC1600