433-1671: CORE AS-RDTR
+ / - Hover over image to Zoom
Other Views

    433-1671: CORE AS-RDTR

    Part Number: 433-1671
    Brand: Cat
    Retrieving Price.....

    Radiator Core

    Description:

    • Radiator cores are important components of cooling systems, which draw out excess heat to cool engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 9.2
    • Height (mm): 233.68
    • Length (in): 50
    • Length (mm): 1,270.00
    • Width (mm): 508
    excavator
    320D L 320D GC