433-2269: CLAMP-HOSE
+ / - Hover over image to Zoom
Other Views

    433-2269: CLAMP-HOSE

    Part Number: 433-2269
    Brand: Cat
    Retrieving Price.....

    T-Bolt Clamp

    Cat® clamps are a device designed to securely hold two parts together tightly.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Clamp Width (in): 0.55
    • Clamp Width (mm): 14
    • Inner Liner: Yes
    • Marine Usage: No
    • Material: 1E1541A
    • Maximum Effective Diameter (in): 3.06
    • Maximum Effective Diameter (mm): 77.7
    • Minimum Effective Diameter (in): 2.75
    • Minimum Effective Diameter (mm): 69.9
    • Thumb Screw Adjustment: No
    We currently do not have any equipment model information for this part.