433-5916: TANK GP-F 16
+ / - Hover over image to Zoom
Other Views

    433-5916: TANK GP-F 16

    Part Number: 433-5916
    Brand: Cat
    Retrieving Price.....

    Cat® Fuel Tank

    A Fuel Tank is a vented container where a given quantity of fuel is stored and drawn from to run an engine.

    Cat® Fuel Tanks are systematically engineered into the design of every Cat machine to ensure optimum safety and fuel storage capacities necessary to maximize the amount of hours before a refill is needed.

    Recommended Application:
    Cat Fuel Tanks are designed to meet machine specific requirements.

    • US
    • Metric
    • Height (mm): 1244.6
    • Length (mm): 3479.8
    • Width (mm): 1346.2
    track type tractors
    D11T, D11TCD