433-7112: CARTRIDGE GP
+ / - Hover over image to Zoom
Other Views

    433-7112: CARTRIDGE GP

    Part Number: 433-7112
    Brand: Cat
    Retrieving Price.....

    Turbocharger Cartridge

    Description:

    • Cartridges are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 14.3
    • Height (mm): 363.2
    • Length (in): 10.1
    • Length (mm): 256.5
    • Width (mm): 256.5
    We currently do not have any equipment model information for this part.