434-3158: PUMP GP-F PR
+ / - Hover over image to Zoom
Other Views

    434-3158: PUMP GP-F PR

    Part Number: 434-3158
    Brand: Cat
    Retrieving Price.....

    Fuel Priming Pump

    Description:

    • Fuel priming pumps remove air from fuel systems prior to starting engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (mm): 185.42
    • Length (mm): 535.94
    • Width (mm): 294.64
    exc
    349E L VG 349E L 336E LH 336E H 336E L 349E, 336E, 336E LN 336E LNH

    adt
    740B, 735B

    petr
    CX38-P800 CX38-P892 CX31-C18I CX35-C18I CX35-P800 C15, CX31-C13I CX31-C9I CX31-P600 C18

    ttt
    D6T XL D6T XW D7E, D7E LGP D6T LGP

    ieng
    C9.3, C18, C13, C15

    mg
    160M 2 12M 2 140M 2

    wtl
    966K, 966K XE