434-3537: LINE AS-HYBR
+ / - Hover over image to Zoom
Other Views

    434-3537: LINE AS-HYBR

    Part Number: 434-3537
    Brand: Cat
    Retrieving Price.....

    Turbocharger Hose and Tube Assembly

    Description:

    • Hose and tube assemblies are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    UNITS:
    • US
    • Metric
    • Height (mm): 30.5
    • Length (mm): 546.1
    • Width (mm): 228.6
    com
    836K

    wtt
    834K

    wtl
    988K