438-2020: GASKET-YM
+ / - Hover over image to Zoom
Other Views

    438-2020: GASKET-YM

    Part Number: 438-2020
    Brand: Yellowmark
    Retrieving Price.....
    Save to List

    Yellowmark™ Gasket

    Description:
    Yellowmark™ parts are mid-tier aftermarket parts for Cat® equipment.

    Attributes:
    Yellowmark™ parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ parts are backed by Caterpillar’s Yellowmark™ parts warranty.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Gasket
    challenger
    55

    wheel-type loader
    950G 928F 962G 938G 950F II 950F 928G 938F 960F

    engine - generator set
    3116 C18

    engine - truck
    3116 3126 3114

    wheel-type skidder
    525B 535B

    engine - machine
    3116

    engine - industrial
    3116 3126

    track-type loader
    953C 963C 963B 953B

    articulated dump truck
    D250D D20D

    combine
    465 460 470

    forest products
    574 550 539 570 580

    motor grader
    135H NA 120H NA 120H 120H ES 135H

    paving compactor
    CS-583C CP-563C CS-563D CS-531 CB-54 CP-563 CS-563 CP-533 CP-533C CS-533C CS-583D CS-583 CP-533D CS-533 CS-531C CS-573D CS-563C CS-533D CB-634D CB-634C CS-531D CS-573 CS-573C CP-563D CB-634

    backhoe loader
    446B 446D

    asphalt paver
    AP-1055B BG-2455C BG-240C AP-1000 AP-1050 BG-260C BG-245C AP-900B AP-1000B AP-1050B

    integrated toolcarrier
    IT28F IT28G IT38F IT38G IT62G

    excavator
    EL240C E240C 322B LN 320-A L 322C 325-A 322B L 320-A 325 L 325-A FM L 320-A S 320-A N 322C FM 325-A L 214B FT 320N 320 L 214B 325B L 213B 330-A 330-A L

    pipelayer
    561M

    marine products
    3126 3116

    wheel tractor-scraper
    613C 613C II

    track-type tractor
    D6M D5M