1200mm (48in)
+ / - Hover over image to Zoom
Other Views

    439-7299: 1200mm (48in)

    Part Number: 439-7299
    Brand: Cat
    Retrieving Price.....
    Save to List

    1200mm (48in) Ditch Cleaning Bucket for 311-314 Hex; 323-330 long reach

    The Cat® Ditch Cleaning bucket allows you to expand your capabilities beyond just digging. From finishing and grading work, to cleaning ditches and other “dredging” applications, such as pond management, these buckets are purpose built to keep you moving and making money. Designed for Cat 311-314 hydraulic excavators or 323-330 long reach excavators working in low-impact materials like topsoil and clay.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    • Capacity: 0.74
    • Capacity: 0.97
    • Tooth Count: 0
    • Tooth Style: Bolt-on Cutting Edge
    • Weight: 188
    • Weight: 414
    • Width: 60
    • Width: 1500
    We currently do not have any equipment model information for this part.