Clean-up Bucket 1800 mm (72 in)
+ / - Hover over image to Zoom
Other Views

    439-7308: Clean-up Bucket 1800 mm (72 in)

    Part Number: 439-7308
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster,

    Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    • Capacity: 2.09 yd³
    • Capacity: 1.60 m³
    • Edge Type: Bolt-on Cutting Edge
    • Interface: Use as Pin-on or with Cat Pin Grabber Coupler
    • Notes: This attachment uses a pin-on style coupler. Please check the compatibility of the coupler on your equipment before purchasing.
    • Weight: 979 kg
    • Weight: 2157 lb
    • Width: 72 in
    • Width: 1800 mm
    We currently do not have any equipment model information for this part.