440-3116: DISC-FRICTION-YM
+ / - Hover over image to Zoom
Other Views

    440-3116: DISC-FRICTION-YM

    Part Number: 440-3116
    Brand: Yellowmark
    Retrieving Price.....

    Yellowmark™ Friction Disc

    Description:
    Yellowmark™ parts are mid-tier aftermarket parts for Cat® equipment.

    Attributes:
    Yellowmark™ parts have the same form, fit, and function of premium Cat parts.
    Yellowmark™ parts are backed by Caterpillar’s Yellowmark™ parts warranty.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    CONSIDER AN UPGRADE

    Cat® Genuine and Cat® Reman parts are designed and built to Caterpillar proprietary specifications, providing optimal performance and durability in the toughest applications.
    Brand: Cat
    Cat® Friction Disc
    earthmoving compactor
    815K, 816K, 815F II 816F, 815F, 816F II

    underground mining loaders
    R1600G, R1600

    wheel-type loader
    970F

    compactors
    815F, 816FII

    wheel loaders
    966F, 966FII, 970F, 966D, 966E

    wheel-type skidder
    545C

    wheel dozer
    814F, 814K, 8A4K 814F II

    skidders
    545

    wheel dozers
    814F, 814FII