440-4649: Hose Assembly
+ / - Hover over image to Zoom
Other Views

    440-4649: Hose Assembly

    Part Number: 440-4649
    Brand: Cat
    Retrieving Price.....

    Medium to High Pressure ToughGuard™ Hydraulic Hose Assembly

    Description:
    Channels petroleum based hydraulic fluids, water-glycol and water-oil fire resistant hydraulic fluids, hot oil, grease, lubricants, crude and fuel oils, air and water.


    Attributes:
    Constructed with an oil resistant synthetic rubber inner tube, two plies of special braided high tensile steel wire reinforcement separated by a synthetic rubber layer. The unique ToughGuard™ abrasion resistant outer cover surpasses 2 million SAE abrasion test cycles with no signs of wear. These features provide long life and excellent dependability.


    Recommended Application:
    Medium to High pressure service applications with repetitive flexing, cyclic impulse pressure surges, and vibration stresses.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    We currently do not have any equipment model information for this part.