441-4450: BUCKET, LM, 4.00 YD3, PO
+ / - Hover over image to Zoom
Other Views

    441-4450: BUCKET, LM, 4.00 YD3, PO

    Part Number: 441-4450
    Brand: Cat
    Retrieving Price.....

    Used for loading light, loosely-packed materials.

    Cat® Loader Light Material Buckets are specially designed for maximum efficiency and increased capacity when loading light, loosely-packed materials.

    • Base Edge Thickness: 1
    • Base Edge Thickness: 25
    • Base Edge Thickness (in): 1
    • Base Edge Thickness (mm): 25
    • Capacity: 3.0
    • Capacity: 4.0
    • Capacity (Cbm): 3
    • Capacity (Cyd): 4
    • Compatible Model: 924K, 930K, 938K, 926M, 930M, 938M
    • Cutting Edge Thickness (in): 1
    • Cutting Edge Thickness (mm): 25
    • Height: 1343
    • Height: 52.9
    • Height (in): 52.9
    • Height (mm): 1343.2
    • Length: 1390
    • Length: 54.7
    • Length (in): 54.7
    • Length (mm): 1390.4
    • Machine Hydraulic: NO AUX HYDRAULICS, AUX HYDRAULICS
    • Machine Interface: PIN ON
    • Weight: 1094
    • Weight: 2411.9
    • Weight (kg): 1094
    • Weight (lb): 2411.9
    • Width: 107.4
    • Width: 2727
    • Width (mm): 2727
    We currently do not have any equipment model information for this part.