456-0005: KIT GASKET
+ / - Hover over image to Zoom
Other Views

    456-0005: KIT GASKET

    Part Number: 456-0005
    Brand: Cat
    Retrieving Price.....

    Single Cylinder Head Gasket Kit

    Description:

    • This kit includes gaskets, seals and bendable locks to rebuild and reinstall a cylinder head. This kit also includes turbocharger gasket and turbo mounting hardware. This kit does not include the fuel injector seals. Order a single injector seal kit as needed.

    • For inline 4 and 6 cylinder engine with one cylinder head only, the following turbo mounting hardware will be included: bolts, nuts, studs, washers, spacers, etc. Applies to SCH kit part numbers 3178750 and UP.

    Attributes:

    • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 2.25
    • Height (mm): 57.15
    • Length (in): 48.8
    • Length (mm): 1,239.52
    • Width (mm): 452.12
    We currently do not have any equipment model information for this part.