471-5685: KIT-ROD SEAL
+ / - Hover over image to Zoom
Other Views

    471-5685: KIT-ROD SEAL

    Part Number: 471-5685
    Brand: Cat
    Retrieving Price.....

    Cat® Rod Seal Kit (306E2 Stick)

    Description:
    Cat seal kits provide replacement seals and gaskets for repair or rebuild of heavy duty equipment and implement systems.

    Attributes:
    • Kit includes lip type seal, retainer rings, buffer ring, backup ring, o-ring seals, bearing, and seal assembly
    • Rod diameter: 55 mm (2.16 in) and Bore Diameter: 90 mm (3.54 in)
    • Materials consist of: steel/rubber, steel, NBR 90, and plastic
    • Ensures maximum uptime and productivity
    • Provides complete sealing against leakage and pressure drop

    Applications:
    Cat rod seal kits enable field service on heavy heavy-duty equipment. Typically used in stick cylinders of hydraulic systems on heavy-duty equipment. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Items included in this kit

    Required Quantity Item
    • Kit Contains: Lip Type Seal - 1, Retainer Ring - 2, Back Up Ring - 1, Seal Assembly - 1, Buffer Ring - 1, Seal-O-Ring - 2, Bearing - 1