• Home
  • 472-6549: BUCKET, GP, 1.8 YD3, ISO
472-6549: BUCKET, GP, 1.8 YD3, ISO
+ / - Hover over image to Zoom
Other Views

    General Purpose Buckets - Performance Series

    SKU:GENERAL-PURPOSE-BUCKETS-PERFORMANCE-SERIES-CWL
    $1.00

    General Purpose Performance buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

    Rated Capacity (yd3): 2.1
    Rated Capacity (m3): 1.7
    Width (mm): 2388
    Width (in): 94
    Ground Engaging Tools: Base Edge

    Add to Requisition List

    Cat® General Purpose Performance Buckets provide good all-around performance for stockpiling, re-handling, excavating and bank loading. As the name suggests, these buckets work well in loading from stockpiles as well as bank loading. Performance Series Buckets utilize a system-based approach to balance bucket shape against the machine€™s linkage, weight, lift and tilt capacities. The result is a bucket optimized for performance and productivity, and intended for use in production applications. The benefits of this design bring higher fill factors and material retention.

    • Machine Interface: ISO, IT
    • Machine Hydraulic: AUX HYDRAULICS, NO AUX HYDRAULICS
    • Compatible Model: 910K, 914K, 910M, 914M, 918M