Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUndercarriageRolling ComponentsIdler Groups474-1714: Idler Group
Home
UndercarriageRolling ComponentsIdler Groups
474-1714: Idler Group
474-1714: Idler Group

Cat® Idler Group Standard Application, 159mm Rim Width, Interchangeable, 507mm Tread Diameter, Conventional Tread

Brand: Cat

Product Images
474-1714: Idler Group
474-1714: Idler Group
474-1714: Idler Group
474-1714: Idler Group
474-1714: Idler Group
Contact your dealer for replacement options.

Cat® Idler Group Standard Application, 159mm Rim Width, Interchangeable, 507mm Tread Diameter, Conventional Tread

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Compare Alternate Parts
Tread Diameter (in)
Center Flange Width (in)
Center Flange Diameter (in)
Description
474-1714
This part:
474-1714: Idler Group
Tread Diameter (in)

19.961

Center Flange Width (in)

2.94

Center Flange Diameter (in)

21.457

Description

Cat® Idler Group Standard Application, 159mm Rim Width, Interchangeable, 507mm Tread Diameter, Conventional Tread

248-7143
This part:
248-7143: Idler Group
Diameter (in)

2.6

Shaft Protrusion Length (in)

3.169

Height (in)

2.6

Description

Cat® Idler Group Standard Application, 159mm Rim Width, Interchangeable, 507mm Tread Diameter, Conventional Tread

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert