475-5480: Extra Duty Tip
+ / - Hover over image to Zoom
Other Views

    475-5480: Extra Duty Tip

    Part Number: 475-5480
    Brand: Cat
    Retrieving Price.....

    K90 Tip-Extra Duty

    The Cat® K Series™ system features a twist-on design and vertical retainer which delivers reliable retention, as well as easy installation and removal. Designed for the DNA of your Cat equipment, K Series tips protect the buckets of your machines from damage like no other tip can.

    Extra Duty tips offer a reliable, competitively priced parts option for small to medium-sized machines operating in low- to medium-impact conditions. Delivering quality and long life, these genuine Cat® tips provide more wear material then the standard General Purpose Tip.

    Your Cat dealer can help you select the teeth that provide the right balance of penetration and wear life for your specific needs and jobsite conditions. Choosing genuine Cat parts is a smart business decision … today and tomorrow.

    Attributes:
    •Top self-sharpening cavitie
    • Good strength, penetration and wear material

    Applications:
    • General excavation and loading
    • Low to moderate impact and abrasion
    • Moderate penetration

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    material handler
    MH3024

    wheeled excavator
    M322D MH M322F, M322C, M324D2 MH M322D2, M322D

    wheel-type loader
    972H, 962H, 972M, 966H, 966L, 950H, 966M, 972L

    track-type loader
    973C, 973, 963K, 963C, 973D, 963D

    excavator
    320D2, 320D