475-5481: Penetration Plus Tip
+ / - Hover over image to Zoom
Other Views

    475-5481: Penetration Plus Tip

    Part Number: 475-5481
    Brand: Cat
    Retrieving Price.....

    K90 Penetration Plus Tip

    The Cat® K Series™ system features a twist-on design and vertical retainer which delivers reliable retention, as well as easy installation and removal. Designed for the DNA of your Cat equipment, K Series tips protect the buckets of your machines from damage like no other tip can.

    Penetration Plus tips offer a low-profile shape that provides optimal sharpness, penetration and digging ability throughout tip life. In addition, these genuine Cat tips resist blunting and self-sharpen during wear, resulting in less down time, reduced operating costs and increased productivity.

    Your Cat dealer can help you select the teeth that provide the right balance of penetration and wear life for your specific needs and jobsite conditions. Choosing genuine Cat parts is a smart business decision … today and tomorrow.

    Attributes:
    • 25% more wear material than general purpose tips
    • 10-15% more usable life
    • 25% less cross-sectional area
    • Symmetric, ribbed top and bottom
    • Self-sharpening during wear

    Applications:
    • High-impact trenching, excavating and loading
    • Moderate-to-high impact areas
    • Densely compacted material, including clay
    • Difficult-to-penetrate materials such as cemented gravel, sedimentary rock and poorly shot rock

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    material handler
    MH3024

    wheeled excavator
    M322D MH M322C, M322D, M322D2, M322F, M324D2 MH

    wheel-type loader
    972G II 966G II 972K, 966H, 972H, 966M XE 962G II 972M XE 950H, 950L, 962H, 972L, 972M, 966M, 950G II 962L, 966K, 966L

    track-type loader
    963D, 963C

    excavator
    320C, 323D L 315C, 320D, 323D SA 324E LN 320D2 L 315D L 321D LCR 320D2, 324E L 320D LRR 323D LN 320D L 345C, 323D S 322C, 318C