475-5484: General Duty Tip
+ / - Hover over image to Zoom
Other Views

    475-5484: General Duty Tip

    Part Number: 475-5484
    Brand: Cat
    Retrieving Price.....

    K90 General Duty Tip

    The Cat® K Series™ system features a twist-on design and vertical retainer which delivers reliable retention, as well as easy installation and removal. Designed for the DNA of your Cat equipment, K Series tips protect the buckets of your machines from damage like no other tip can.

    General Duty tips offer a reliable, competitively priced parts option for small to medium-sized machines operating in low- to medium-impact conditions. Delivering quality and long life, these genuine Cat® tips are symmetrical and are the baseline for other tip styles.

    Your Cat dealer can help you select the teeth that provide the right balance of penetration and wear life for your specific needs and jobsite conditions. Choosing genuine Cat parts is a smart business decision … today and tomorrow.

    Attributes:
    • Symmetric, top and bottom self-sharpening cavities
    • Good strength, penetration and wear material

    Applications:
    • General excavation and loading
    • Low to moderate impact and abrasion
    • Moderate penetration

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    material handler
    MH3024

    wheeled excavator
    M322F, M322D MH M322C, M322D, M324D2 MH M322D2

    wheel-type loader
    966H, 972M XE 962G II 972M, 972H, 972K, 966M XE 950M, 962H, 966K XE 966M, 966K, 966L, 950G II 950H, 962M, 972G II 966G II 950K, 962K, 972L, 980K

    track-type loader
    973C, 963K, 963D, 973D, 973

    wheel loaders
    950K, 972H, 950GII, 972MXE, 962GII, 966KXE, 966MXE, 962M

    track loaders
    963C

    excavator
    321D LCR 325D L 323D L 320D L 320C, 329D L 345C, 320D, 323D S 325C, 321C 329E L 323D LN 315D L 320D2 L 322C, 318D2 L 325D, 324D

    track excavators
    323DSA, 321CLCR