477-9900: SILAGE DEFACER, DFS118
+ / - Hover over image to Zoom
Other Views

    477-9900: SILAGE DEFACER, DFS118

    Part Number: 477-9900
    Brand: Cat
    Retrieving Price.....

    Prepare silage and haylage for feed with minimal oxygen penetration reducing waste.

    Cat® Silage Defacers free and work loose compacted bunkers in order to transport and feed. The high tensile strength teeth pull and separate silage or haylage predictably and repeatedly. Using the defacer to rake the silage bunk limits oxygen from entering the silage and producing waste. The Silage defacer uses dual protected hydraulic motors to ensure optimal drum speed and productivity. Extended from the coupler the Silage Defacer optimizes operator visibility and reach to deface large bunkers.

    COMPATIBLE WITH THIS ATTACHMENT

    UNITS:
    • US
    • Metric
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 239D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP
    • Flow Range: 75-90 LPM (20-23) GPM
    • Flow Range (GPM): 20-23
    • Flow Range (LPM): 75-90
    • Machine Hydraulic: STD FLOW - NO ELECTRICAL, XHP, HIGH FLOW, HIGH FLOW XPS, STD FLOW - ELECTRICAL
    • Machine Interface: SSL
    • Machine Type: Compact Track and MultiTerrain Loaders - 405103
    • Optimal Hydraulic Pressure: 138-230 bar (2000-3300 psi)
    • Optimum Hydraulics Pressure (bar): 138-230
    • Optimum Hydraulics Pressure (psi): 2000-3300
    • Overall Depth (in): 81.5
    • Overall Depth (mm): 2070
    • Overall Height: 25
    • Overall Height (in): 25.2
    • Overall Height (in): 25.2
    • Overall Height (mm): 639
    • Overall Width: 73
    • Overall Width (mm): 1841
    • Required Hydraulic Flow: 75-90 L/min (20-23 gpm)
    • Required Hydraulics: Standard Flow
    • Required Hydraulics: Standard Flow
    • Weight: 937
    We currently do not have any equipment model information for this part.