481-3662: SNOW PLOW, 10', CWL
+ / - Hover over image to Zoom
Other Views

    481-3662: SNOW PLOW, 10', CWL

    Part Number: 481-3662
    Brand: Cat
    Retrieving Price.....

    Robust design for moving snow with maximum efficiency and power.

    Cat® Snow Plows are designed for snow removal applications in parking lots, driveways, airport runways and storage lots. The design of the plow scrapes the surface and can angle to windrow material to one side. The trip edge system protects your machine and tool from unseen obstacles by retracting when objects such as a manhole cover or large rocks are hit.

    UNITS:
    • US
    • Metric
    • Angled Width (in): 98.3
    • Blade Height (in): 35
    • Compatible Model: 910K, 914K, 918M
    • Float: 5
    • Hydraulic Angle: 35
    • Interface: IT
    • Length: 54.5
    • Length (in): 54.5
    • Machine Hydraulic: AUX HYDRAULICS
    • Machine Interface: IT
    • Machine Type: Wheel Loaders - 405122
    • Overall Height: 41.4
    • Overall Height (in): 41.4
    • Trip Edge height (in): 6.8
    • Weight: 1988.6
    • Weight (lb): 1984.4
    • Width: 120
    We currently do not have any equipment model information for this part.