BA25  Hydraulic Angle Broom 24V with Water
+ / - Hover over image to Zoom
Other Views

    487-8496: BA25 Hydraulic Angle Broom 24V with Water

    Part Number: 487-8496
    Brand: Cat
    Retrieving Price.....

    Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

    Hydraulic and Manual Cat® Angle Brooms for Skid Steer Loaders, Multi Terrain Loaders, Compact Track Loaders, Backhoe Loaders, Compact Wheel Loaders and Small Wheel Loaders are ideal for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Brush Diameter: 27.5
    • Brush Speed at Maximum Flow: 380 rpm
    • Compatible Model: 924K, 930K, 938K, 926M, 930M, 938M
    • Drive Method: Direct Drive
    • Height: 51.2
    • Length: 99
    • Machine Hydraulic: AUX HYDRAULICS
    • Machine Interface: FUSION
    • Motor Displacement: 12
    • Optimal Hydraulic Flow: 40-150 L/min 11-40 gpm)
    • Optimal Hydraulic Pressure: 150-205 bar (2176-2973 psi)
    • Overall Width: 106.3
    • Overall Width - Angled (± 30 Degrees): 95.8
    • Required Hydraulics: Standard Flow
    • Sweeping Width: 98.4
    • Sweeping Width - Angled (± 30 Degrees): 85.2
    • Weight: 1587
    We currently do not have any equipment model information for this part.