492-2489: BUCKET, GP, 2.3 YD3, IT
+ / - Hover over image to Zoom
Other Views

    492-2489: BUCKET, GP, 2.3 YD3, IT

    Part Number: 492-2489
    Brand: Cat
    Retrieving Price.....

    • Base Edge Thickness: 0.8
    • Base Edge Thickness: 19.1
    • Compatible Model: 910K, 914K, 910M, 914M, 918M
    • Cutting Edge Thickness: n/a
    • Height: 1149
    • Height: 45.2
    • Length: 46.5
    • Length: 1181
    • Machine Hydraulic: NO AUX HYDRAULICS, AUX HYDRAULICS
    • Machine Interface: IT
    • Weight: 1265
    • Weight: 573.8
    • Width: 94
    • Width: 2388
    We currently do not have any equipment model information for this part.