493-2259: BROOM, UTILITY, BU118, BOCE
+ / - Hover over image to Zoom
Other Views

    493-2259: BROOM, UTILITY, BU118, BOCE

    Part Number: 493-2259
    Brand: Cat
    Retrieving Price.....

    Sweep and collect light debris on smooth surfaces in forward or reverse travel.

    Utility brooms sweep and collect light debris on smooth surfaces in forward or reverse travel.

    COMPATIBLE WITH THIS ATTACHMENT

    UNITS:
    • US
    • Metric
    • Broom Type: Utility Brooms
    • Brush Diameter (in): 26
    • Brush Diameter (mm): 660
    • Brush Speed (rpm): 190
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 239D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP, 903D, 906H2, 907H2, 908H2, 906K, 907K, 908K, 906M, 907M, 908M
    • Drive Method: Direct Drive
    • Drive Method: Direct Drive
    • Gutter Brush Weight (kg): 40
    • Gutter Brush Weight (lb): 88
    • Height: 31
    • Height (in): 31
    • Height (mm): 973
    • Hopper Capacity (CBF): 17.4 3
    • Hopper Capacity (CBM): 0.49
    • Hydraulics Flow (GPM): 8-22
    • Hydraulics Flow (LPM): 30-83
    • Length: 59
    • Length (in): 59
    • Length (mm): 1490
    • Machine Hydraulic: STD FLOW - ELECTRICAL, HIGH FLOW, XHP, STD FLOW - NO ELECTRICAL, HIGH FLOW XPS
    • Machine Interface: SSL
    • Machine Type: Wheel Loaders - 405122
    • Motor Displacement: 24
    • Motor Displacement (CBM/rev): 393
    • Motor Displacement (CI/rev): 24
    • Optimal Hydraulic Pressure: 145-227 bar (2100-3300 psi)
    • Optimum Hydraulics Pressure (bar): 145-227
    • Optimum Hydraulics Pressure (psi): 2100-3300
    • Overall Width: 83
    • Overall Width (mm): 2115
    • Required Hydraulic Flow: 30-83 L/min (8-22 gpm)
    • Required Hydraulics: Standard Flow
    • Required Hydraulics: Standard Flow
    • Sweeping Width (in): 73
    • Sweeping Width (mm): 1865
    • Weight: 1035
    • Weight (kg): 470
    • Weight (lb): 1035
    We currently do not have any equipment model information for this part.