497-9455: BA30 Angle Broom
+ / - Hover over image to Zoom
Other Views

    497-9455: BA30 Angle Broom

    Part Number: 497-9455
    Brand: Cat
    Retrieving Price.....
    Save to List

    Used for clearing parking lots, industrial plants, millyards, airport runways, streets, driveways and lanes.

    Hydraulic and Manual Angle Brooms for skid steer loaders, backhoes, integrated toolcarriers and wheel loaders are ideal for clearing parking lots, industrial plants, millyards, airport runways, streets, driveways and lanes.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    • Broom Type: Angle Brooms
    • Compatible Model: 924K, 930K, 938K, 926M, 930M, 938M
    • Machine Hydraulic: AUX HYDRAULICS
    • Machine Interface: FUSION
    We currently do not have any equipment model information for this part.